606Dh, 686Dh Velocity window - AxisX
This object is used to define the range the actual velocity (606Ch) must be within from the target velocity (60FFh) to set the ‘Target Reached’ bit of the statusword (6041h).
The bit will be set once the velocity has been within the window for a configured amount of time. The time is set with object 606Eh.
-
- This only applies for profile velocity mode.
Example:
Velocity Window (606Dh) = 50 rpm
Velocity Window Time (606Eh) = 10 ms
Target Velocity (60FFh) = 160 rpm
The target reached count starts counting when the actual velocity is within the velocity window (160-50 = 110 rpm to 160 + 50 = 210 rpm). Once the counter reaches the velocity window time value, the target reaches bit is set.
| Time (ms) | Actual Velocity (606Ch) | Target Reached Bit (Statusword 6041h) | Target Reached Count (internal) |
|---|---|---|---|
| 0 | 0 | 0 | 0 |
| 1 | 20 | 0 | 0 |
| 2 | 40 | 0 | 0 |
| 3 | 60 | 0 | 0 |
| 4 | 80 | 0 | 0 |
| 5 | 100 | 0 | 0 |
| 6 | 120 | 0 | 1 |
| 7 | 140 | 0 | 2 |
| 8 | 160 | 0 | 3 |
| 9 | 160 | 0 | 4 |
| 10 | 160 | 0 | 5 |
| 11 | 160 | 0 | 6 |
| 12 | 160 | 0 | 7 |
| 13 | 160 | 0 | 8 |
| 14 | 160 | 0 | 9 |
| 15 | 160 | 1 | 10 |
| 16 | 160 | 1 | 10 |
| 17 | 160 | 1 | 10 |
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Velocity window - Axis 1 | 606Dh | 0 | Unsigned16 | - | - | Read/Write | Yes | All |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Velocity window - Axis 2 | 686Dh | 0 | Unsigned16 | - | - | Read/Write | Yes | All |






